Schneider-Electric
 
VLSH2S5BC picture- scope
VLSH2S5BC
Disconnect switch, TeSys VLS, protruding rotary handle, screw mounting, 65x65 mm, black handle, 5 mm shaft, changeover
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VLSH
Product or component type Rotary handle
Range compatibility TeSys TeSys VARIO LS VLS3P
Handle colour Black
Handle front plate colour Grey
Rotary handle padlocking Without
Marking 1 - 0 - 2
Complementary
Fixing mode By 4 screws
Tightening torque 2.3 N.m
Base dimension 65 x 65 mm
Height 65 mm
Width 65 mm
Depth 58 mm
Net weight 0.078 kg
Environment
IP degree of protection IP65
NEMA degree of protection NEMA 1
NEMA 2 conforming to UL 508
NEMA 3R conforming to UL 508
NEMA 4 conforming to UL 508
NEMA 4X conforming to UL 508
NEMA 12 conforming to UL 508
NEMA 12K conforming to UL 508
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 9.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 72.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.182 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No