Schneider-Electric
VLSH3S7NRD picture- scope
VLSH3S7NRD
Disconnect switch, TeSys VLS, pistol grip handle, 70 mm diameter, screw mounting, red handle, 7 mm shaft, defeatable
Schneider Electric
Main
Range TeSys
Device short name VLSH
Product or component type Rotary handle
Range compatibility TeSys TeSys VARIO LS VLS3P
Handle colour Red
Handle front plate colour Yellow
Complementary
Width 45.7 mm
Length 103.6 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.300 cm
Package 1 Width 8.300 cm
Package 1 Length 12.100 cm
Package 1 Weight 235.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.230 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No