Schneider-Electric
 
VLSH4S5B picture- scope
VLSH4S5B
Disconnect switch, TeSys VLS, protruding rotary handle, screw mounting, 48x48 mm, black handle, 5 mm shaft
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VLSH
Product or component type Rotary handle
Range compatibility TeSys TeSys VARIO LS VLS3P
Handle colour Black
Handle front plate colour Grey
Rotary handle padlocking 1 padlock 4…8 mm
Marking 0 - 1
Complementary
Fixing mode By 4 screws
Tightening torque 2.3 N.m
Base dimension 48 x 48 mm
Height 48 mm
Width 48 mm
Depth 39 mm
Net weight 0.06 kg
Environment
IP degree of protection IP65
NEMA degree of protection NEMA 1
NEMA 2 conforming to UL 508
NEMA 3R conforming to UL 508
NEMA 4 conforming to UL 508
NEMA 4X conforming to UL 508
NEMA 12 conforming to UL 508
NEMA 12K conforming to UL 508
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 5.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 39.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.838 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No