Schneider-Electric
 
VLSHA7 picture- scope
VLSHA7
Disconnect switch, TeSys VLS, adapter for VLSH3S7RD and VLSH3S7BD handles, for 7mm shaft, for VLS3P030R2 to VLS3P125R2
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VLSH
Product or component type Rotary handle
Range compatibility TeSys TeSys VARIO LS VLS3P
Handle colour Black
Rotary handle padlocking Without
Complementary
Tightening torque 0.8 N.m
Height 32.4 mm
Width 32.5 mm
Depth 33.3 mm
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 3.5 cm
Package 1 Length 4.0 cm
Package 1 Weight 130.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 80
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.6 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No