Schneider-Electric
VLSS1507N picture- scope
VLSS1507N
Disconnect switch, TeSys VLS, 150 mm shaft extension, 7 mm shaft
Schneider Electric
Main
Range TeSys
Device short name VLSS
Product or component type Shaft extension
Range compatibility TeSys TeSys VARIO LS VLSH
Complementary
Length 150 mm
Cross-section width 7 mm
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 2.5 cm
Package 1 Length 17.8 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 75
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.315 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No