Schneider-Electric
VLSS3007N picture- scope
VLSS3007N
Disconnect switch, TeSys VLS, 300 mm shaft extension, 7 mm shaft
Schneider Electric
Main
Range TeSys
Device short name VLSS
Product or component type Shaft extension
Range compatibility TeSys TeSys VARIO LS VLSH
Complementary
Length 328 mm
Cross-section width 25 mm
Net weight 0.35 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.000 cm
Package 1 Length 35.000 cm
Package 1 Weight 165.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.441 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No