Schneider-Electric
 
VLSS5005 picture- scope
VLSS5005
Disconnect switch, TeSys VLS, 500 mm shaft extension, 5 mm shaft
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VLSS
Product or component type Shaft extension
Range compatibility TeSys TeSys VARIO LS VLSH
Complementary
Cross-section height 5 mm
Cross-section width 5 mm
Shaft length 500 mm
Net weight 88 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 5.000 cm
Package 1 Length 50.500 cm
Package 1 Weight 109.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 12.487 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No