Schneider-Electric
VLSS5007N picture- scope
VLSS5007N
Disconnect switch, TeSys VLS, 500 mm shaft extension, 7 mm shaft
Schneider Electric
Main
Range TeSys
Device short name VLSS
Product or component type Shaft extension
Range compatibility TeSys TeSys VARIO LS VLSH
TeSys TeSys VARIO LS
Complementary
Length 500 mm
Cross-section width 5 mm
Net weight 500 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 2.5 cm
Package 1 Length 52.8 cm
Package 1 Weight 160.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 27.0 cm
Package 2 Width 16.5 cm
Package 2 Length 55.0 cm
Package 2 Weight 4.8 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No