Schneider-Electric
 
VLVAF2P03507AA picture- scope
VLVAF2P03507AA
automatic PowerLogic PFC Capacitor bank, 075kvar DR3,8 with incomer CB xxB 400V 50Hz
Schneider Electric
Characteristics
Main
Network rated voltage 400 V AC 50 Hz
415 V AC 50 Hz
Reactive power rating 75 kvar
Operating mode Automatic
Range PowerLogic
Device short name automatic capacitor bank with detuned reactor
Product or component type Capacitor bank
Complementary
Network pollution level Polluted
[Gh/Sn] harmonic pollution rate 25…50 %
[THDU] total harmonic distorsion of voltage 4…7 %
Tuning factor 3.8
Tuning frequency 190 Hz
Power per step 25 kvar
Step composition 25 + 50
Location of connection Bottom
Controller type PowerLogic PFC Controller VPL6
Capacitor technology PowerLogic PFC Capacitor + Detuned Reactor
Poles description 3P
Capacitance tolerance - 5 % to 10 %
[Ui] rated insulation voltage 690 V
[Uimp] rated impulse withstand voltage 8 kV
Maximum permissible voltage 1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
[Imp] maximum permanent current Capacitor: 1.8 x In at 480 V conforming to IEC 60831
Battery: 1.19 x In at 400 V conforming to IEC 61439-2
Battery: 1.19 x In at 415 V conforming to IEC 61439-2
Main incomer protection Circuit breaker protection
Breaking capacity Icu 50 kA
Control type Rotary handle
Step protection type Overload: harmonic control from PowerLogic PFC Controller
Short-circuit: fuse
Accessibility for operation Front
Colour Grey (RAL 7035)
Maximum weight 350 kg
Height 1400 mm
Width 800 mm
Depth 600 mm
Provided equipment Auxiliary transformer
Internal voltage transformer 400/230 V - 400 VA
Function available GenSet shedding contact
Alarm contact
Environment
Standards IEC 61439-1
IEC 61439-2
IEC 61921
Product certifications ASEFA
EAC
CE
Mounting location Indoor
IP degree of protection Environment: IP31
Safety: IPxx B
IK degree of protection IK10
Relative humidity 0…95 %
Operating altitude <= 2000 m
Ambient air temperature for operation -5…45 °C
Average ambient air temperature for operation 35 °C (annual)
45 °C (over 24 hours)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 80.0 cm
Package 1 Width 120.0 cm
Package 1 Length 150.0 cm
Package 1 Weight 322.0 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Product contributes to saved and avoided emissions Yes