Schneider-Electric
 
VN12 picture- scope
VN12
Switch body,TeSys Control,3 poles,12A,compact size
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys Mini-VARIO
Product or component type Switch body
Performance level Standard
Poles description 3P
Contacts type and composition 3 NO
Network type DC
AC
Network frequency 50/60 Hz
Complementary
Mounting support Symmetrical rail
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
[Ith] conventional free air thermal current 12 A
[Ithe] conventional enclosed thermal current 10 A
[Ie] rated operational current 8.1 A (AC-23) at 400 V
Rated operational power in W 3 kW at 400...415 V (AC-3)
4 kW at 500 V (AC-3)
4 kW at 690 V (AC-3)
1.5 kW at 230...240 V (AC-3)
5.5 kW at 500 V (AC-23A)
7.5 kW at 690 V (AC-23A)
3 kW at 230...240 V (AC-23A)
4 kW at 400...415 V (AC-23A)
Intermittent duty class 30
Making capacity ( I Rms) 120 A at 400 V AC-21A
120 A at 400 V AC-22A
120 A at 400 V AC-23A
[Icm] rated short-circuit making capacity 0.5 kA at 400 V at Ipeak
[Icw] rated short-time withstand Rms current 140 A at 400 V duration: 1 s
Rated conditional short-circuit current 6 kA at 400 V - associated fuse 12 A aM
6 kA at 400 V - associated fuse 12 A gG
Breaking capacity 120 A at 400 V (AC-22A)
120 A at 400 V (AC-23A)
120 A at 400 V (AC-21A)
Mechanical durability 50000 cycles
Electrical durability 30000 cycles DC-1...5
50000 cycles AC-21
Suitability for isolation Yes
Connections - terminals Power circuit: screw clamp terminals4 mm² - solid
Power circuit: screw clamp terminals4 mm² - flexible - with cable end
Tightening torque Power circuit: 7 N.m - on screw clamp terminals
Height 46.5 mm
Width 56 mm
Depth 62 mm
Net weight 0.11 kg
Environment
Standards IEC 60947-3
Product certifications UL
CSA
GL
UKCA
Protective treatment TC
IP degree of protection IP20 conforming to IEC 60529
Mechanical robustness Vibrations 10...150 Hz (5 gn) conforming to IEC 60068-2-6
Shocks 11 ms (15 gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -20…50 °C
Fire resistance 960 °C conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.800 cm
Package 1 Width 8.500 cm
Package 1 Length 12.000 cm
Package 1 Weight 119.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.328 kg
Unit Type of Package 3 P06
Number of Units in Package 3 192
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 36.860 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number F532c3bb-07a1-406c-b2d3-1d0f85334c59
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 8
Contractual warranty
Warranty 18 months