Schneider-Electric
 
VRKP1S0FNC00E00 picture- scope
VRKP1S0FNC00E00
Delta 3 robot, P1, 3-5 axis, 10 kg permissible load, 0-600 mm working envelop
Schneider Electric
Characteristics
Main
Range of product Lexium P, T
Product or component type Delta 3 robot
Device short name P1
Design Compact
Complementary
Number of axis 3
Work envelope 0…600 mm horizontal
0…260 mm vertical
Repeat accuracy 0.05 mm
Permanent permissible load 10 kg
Maximum actuation speed 6 m/s
Maximum acceleration 125 m/s² at 1 kg
120 m/s² at 1.5 kg
Net weight 28.3 kg
Range compatibility Lexium SH3 motor
Environment
Environmental characteristic Normal environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 92.0 cm
Package 1 Width 121.0 cm
Package 1 Length 121.0 cm
Package 1 Weight 44.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 13894