Schneider-Electric
 
VRKP6S0FNC00E00 picture- scope
VRKP6S0FNC00E00
Delta 3 robot, P6, 3-5 axis, 10 kg permissible load(15 kg with restrictions), 0-1600 mm working envelop
Schneider Electric
Characteristics
Main
Range of product Lexium P, T
Product or component type Delta 3 robot
Device short name P6
Design Compact
Complementary
Number of axis 3
Work envelope 0…1600 mm diameter
0…657 mm vertical
Repeat accuracy 0.1 mm
Permanent permissible load 10 kg
Maximum actuation speed 10 m/s
Maximum acceleration 80 m/s² at 1 kg
60 m/s² at 1.5 kg
Net weight 80 kg
Range compatibility Lexium SH3 motor
Environment
Environmental characteristic Normal environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 87.0 cm
Package 1 Width 120.0 cm
Package 1 Length 100.0 cm
Package 1 Weight 75.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 29775