Schneider-Electric
 
VRKT2M1FNC00000 picture- scope
VRKT2M1FNC00000
Delta 2 robot, T2, 2 axis, 60 permissible load, 0-800 mm mm working envelop
Schneider Electric
Characteristics
Main
Range of product Lexium P, T
Product or component type Delta 2 robot
Device short name T2
Design Compact
Complementary
Number of axis 2
Work envelope 1290 mm diameter
0…800 mm horizontal
0…440 mm vertical
Repeat accuracy 0.1 mm
Permanent permissible load 60 kg
Maximum actuation speed 5.5 m/s
Maximum acceleration 37 m/s² at 1 kg
33 m/s² at 10 kg
Net weight 60 kg
Range compatibility Lexium MH3 motor
Environment
Environmental characteristic Normal environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 77.000 cm
Package 1 Width 91.000 cm
Package 1 Length 118.000 cm
Package 1 Weight 92.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No