Schneider-Electric
 
VRKT3M1FNC00000 picture- scope
VRKT3M1FNC00000
Delta 2 robot, T3 HD, 2-3 axis, 45 kg permissible load, 0-1000 mm working envelop
Schneider Electric
Characteristics
Main
Range of product Lexium P, T
Product or component type Delta 2 robot
Device short name T3 HD
Design Compact
Complementary
Number of axis 2
Work envelope 1500 mm diameter
0…1000 mm horizontal
0…555 mm vertical
Repeat accuracy 0.1 mm
Permanent permissible load 50 kg
Maximum actuation speed 5.8 m/s
Maximum acceleration 55 m/s² at 1 kg
38 m/s² at 10 kg
Net weight 65 kg
Range compatibility Lexium MH3 motor
Environment
Environmental characteristic Normal environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 92.0 cm
Package 1 Width 120.5 cm
Package 1 Length 120.5 cm
Package 1 Weight 92.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No