Schneider-Electric
 
VVE3 picture- scope
VVE3
Switch disconnector,TeSys Control,for ON/emergency stop,63A,for mounting at back of an enclosure
Schneider Electric
Characteristics
Main
Range TeSys
Product Name TeSys VARIO
Device Short Name VVE
Product Type Emergency stop switch disconnector
Complementary
Device Composition Switch
Handle
Mounting Support Switch: symmetrical rail
Switch: plate
Mounting Method By clips for switch
By screws for switch
Performance Level High performance
Number of Poles 3P
Contact Type and Composition 3 NO
[Ue] IEC Rated Operational Voltage 690 V AC 50/60 Hz
IEC Rated Operational Power in W 11 kW at 230...240 V (AC-3)
22 kW at 500 V (AC-3)
22 kW at 690 V (AC-23A)
30 kW at 500 V (AC-23A)
18.5 kW at 400...415 V (AC-3)
18.5 kW at 690 V (AC-3)
15 kW at 230...240 V (AC-23A)
22 kW at 400...415 V (AC-23A)
[Ie] Rated Operational Current 41.5 A AC-23 Ue: 400 V
[Ith] Conventional Free Air Thermal Current 63 A
[Ithe] Conventional Enclosed Thermal Current 50 A
Making Capacity ( I Rms) 630 A at 400 V AC-21A
630 A at 400 V AC-22A
630 A at 400 V AC-23A
Breaking Capacity 500 A at 400 V (AC-21A)
500 A at 400 V (AC-22A)
500 A at 400 V (AC-23A)
Rated Conditional Short Circuit Current 10 kA at 400 V - associated fuse 63 A aM
10 kA at 400 V - associated fuse 63 A gG
[Icm] Rated Short Circuit Making Capacity 2.1 kA at 400 V at Ipeak
[Icw] Rated Short Time Withstand Current 756 A at 400 V duration: 1 s
[Uimp] Rated Impulse Withstand Voltage 8 kV
Suitability for Isolation Yes
Network Type DC
AC
Intermittent Duty Class 30
Control Type Rotary handle
Rotary Handle Mounting Style Direct
Handle Color Red
Handle Front Plate Color Yellow
Rotary Handle Padlocking 1 padlock 4…6 mm
Marking 0 - 1
Mechanical Durability 30000 cycles
Electrical Durability 30000 cycles AC-21
30000 cycles DC-1...5
IEC Terminal Connection Power circuit: screw clamp terminals25 mm² - solid
Power circuit: screw clamp terminals16 mm² - flexible - with cable end
Tightening Torque Power circuit: 4 N.m - on screw clamp terminals
Base Dimension 45 x 45 mm
Height 83 mm
Width 60 mm
Depth 110 mm
Product Weight 0.53 kg
Environment
Standards IEC 60947-3
Product Certifications UL
GL
CSA
UKCA
Degree of Protection IP65
IP65 conforming to IEC 60529
Protective Treatment TC
Mechanical Robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient Air Temperature for Operation -20…50 °C
Fire Resistance 960 °C conforming to IEC 60695-2-1
Compatibility Code Main switch disconnector
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 8.2 cm
Package 1 Length 11.6 cm
Package 1 Weight 308.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.018 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 63dc4fbe-3f44-4801-881b-22a3bb8008d9
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 65
Contractual warranty
Warranty 18 months