Schneider-Electric
 
VW33MF010M8 picture- scope
VW33MF010M8
sensor holder kit for M8 sensor - 10 kits
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type Sensor support
Product specific application To hold a standard Ø 8 mm sensor
Accessory / separate part category Maintenance accessories
Complementary
Product destination For limit switch
Mounting location On the axis T-slot
Product compatibility PAS 41 linear axis, outer dimension : 40 x 40 mm
PAS 42 linear axis, outer dimension : 60 x 60 mm
PAS 43 linear axis, outer dimension : 80 x 80 mm
PAS 44 linear axis, outer dimension : 110 x 110 mm
Range compatibility Lexium PAS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 13.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 130.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 3.592 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months