Schneider-Electric
 
VW33MF020LD01 picture- scope
VW33MF020LD01
locating dowels, Lexium PAS, 3,8xd8/d5,5, 20 pieces
Schneider Electric
Characteristics
Main
Range of product Lexium linear motion
Product or component type Adaptor
Accessory / separate part category Maintenance accessories
Complementary
Product compatibility PAS 41 linear axis, outer dimension : 40 x 40 mm
PAS 42 linear axis, outer dimension : 60 x 60 mm
CAS 41 linear axis, outer dimension : 40 x 40 mm
CAS 42 linear axis, outer dimension : 60 x 60 mm
CAS 30 cantilever axis, outer dimension : 70 x 28 mm
CAS 31 cantilever axis, outer dimension : 80 x 30 mm
Range compatibility Lexium CAS
Lexium PAS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 12.8 cm
Package 1 Length 18.8 cm
Package 1 Weight 92 g
Unit Type of Package 2 S04
Number of Units in Package 2 18
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 2.42 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months