Schneider-Electric
 
VW3A1103 picture- scope
VW3A1103
transparent door, Altivar, for remote graphic display terminal, IP65
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Protection accessories
Accessory / separate part type Door for remote mounting kit
Product compatibility VW3A1102
Accessory / separate part destination Remote graphic display terminal (VW3A1101)
Range compatibility Altivar 71Q
Altivar 212
Altivar 71
Altivar 61Q
Altivar Machine ATV320
Altivar 61
Altivar 32
IP degree of protection IP65
Complementary
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.300 cm
Package 1 Width 17.000 cm
Package 1 Length 23.500 cm
Package 1 Weight 165.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.627 kg
Unit Type of Package 3 P06
Number of Units in Package 3 56
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 23.612 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months