Schneider-Electric
 
VW3A1104R30 picture- scope
VW3A1104R30
remote cable, Altivar, Lexium, 3m, for graphic display terminal
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Connection accessory
Accessory / separate part type Remote cable
Product compatibility VW3A1101
VW3M1701
Accessory / separate part destination Remote graphic display terminal
Range compatibility Altivar 71Q
Altivar 212
Easy Altivar 610
Altivar Process ATV600
Altivar 32
Altivar 312
Altivar 61Q
Altivar 61
Easy Altivar 310
Altivar Process ATV900
Altistart 22
Altivar Machine ATV340
Altivar 71
Altivar 12
Altivar 312 Solar
Altivar Machine ATV320
Lexium 32
Cable length 3 m
Complementary
Electrical connection 2 male connectors
Connector type RJ45
Net weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 13.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 139.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.645 kg
Unit Type of Package 3 P06
Number of Units in Package 3 400
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 70.204 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months