Schneider-Electric
 
VW3A1114 picture- scope
VW3A1114
basic keypad door mounting kit, Altivar, IP20
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Mounting kit
Accessory / separate part destination Variable speed drive
Range compatibility Easy Altivar 610
Altivar Machine ATV340
IP degree of protection IP20
Complementary
Kit composition Mounting kit
Fixing nut
Connector
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 7.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 66.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No