Schneider-Electric
 
VW3A1116 picture- scope
VW3A1116
set of ten metalic shutters, Altivar, to keep IP55 when graphic display is removed
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Protection accessories
Accessory / separate part type Protection kit
Accessory / separate part destination Variable speed drive front face
Product compatibility Variable speed drive ATV950
Variable speed drive ATV650
IP degree of protection IP55
Range compatibility Altivar Process ATV600
Altivar Process ATV900
Complementary
Kit composition Set of 10 shutters
Net weight 0.64 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 13.0 cm
Package 1 Length 16.8 cm
Package 1 Weight 758.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.583 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No