Schneider-Electric
 
VW3A3201 picture- scope
VW3A3201
logic Input Output card, Altivar
Schneider Electric
Characteristics
Main
Product or component type Logic I/O card
Range compatibility Altivar Lift
Altivar 71Q
Altivar 61
Altivar 71
Altivar 61Q
Supply Internal supply for reference potentiometer, 10.5 V DC (10…11 V) , <0.01 A, impedance: 1…10 kOhm for overload and short-circuit protection
Internal supply, 24 V DC (21…27 V) , <0.2 A for overload and short-circuit protection
Discrete output number 5
Discrete output type (R3A, R3B, R3C) configurable relay logic
(LO1, LO2) assignable logic, sampling time: 1.5…2.5 ms, compatible with level 1 PLC
Discrete output logic (LO1, LO2) negative
(LO1, LO2) positive
Discrete input number 4
Discrete input type (LI7...LI10) programmable, compatible with level 1 PLC, impedance: 3.5 kOhm, sampling time: 1.5…2.5 ms
Discrete input logic Negative (LI7...LI10), >= 16 V (state 0), <= 10 V (state 1)
Positive (LI7...LI10), <= 5 V (state 0), >= 11 V (state 1)
Complementary
Electrical durability 100000 cycles for configurable relay logic
Discrete output voltage 24 V DC (voltage limits: 12...30 V) assignable logic
Maximum output current 0.2 A, assignable logic
Minimum switching current 3 mA at 24 V DC for configurable relay logic
Maximum switching current Configurable relay logic 2 A at 250 V AC on inductive load, cos phi = 0.4 and L/R = 7 ms
Configurable relay logic 2 A at 30 V DC on inductive load, cos phi = 0.4 and L/R = 7 ms
Configurable relay logic 5 A at 250 V AC on resistive load, cos phi = 1
Configurable relay logic 5 A at 30 V DC on resistive load, cos phi = 1
PTC probe input TH1+, TH1- trip resistance, impedance: 3 kOhm
TH1+, TH1- reset resistance, impedance: 1.8 Ohm
TH1+, TH1- short circuit protection, impedance: < 0.05 Ohm
TH1+, TH1- for 6 PTC probe, impedance: <= 1.5 Ohm
Discrete input voltage 24 V DC (voltage limits: <= 30 V) for programmable
Electrical connection Terminal, 1.5 mm² / AWG 16, 0.25 N.m
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 17.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 357.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.980 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 519fb606-3bea-4600-bcb7-4327add1d3c3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2508
Contractual warranty
Warranty 18 months