Schneider-Electric
 
VW3A3203 picture- scope
VW3A3203
additional Input Output module, Altivar, 24V DC, 1 removable spring connector
Schneider Electric
Characteristics
Main
Product or component type Additional I/O module
Range compatibility Altivar Process ATV600
Altivar Machine ATV340
Altivar Process ATV900
Easy Altivar 610
Input/output type 2 analog input configurable voltage, current or probe
6 discrete input
2 discrete output
Analogue input number 2
Analogue input type AI4, AI5 configurable current: 0...20 mA/4...20 mA, sampling time: 0…1 ms, resolution: 14 bits
AI4, AI5 configurable voltage: - 10...10 V DC, 24 V max, impedance: 20 kOhm, sampling time: 0…1 ms, resolution: 14 bits
AI4, AI5 configurable PTC, Pt 100, Pt 1000, sampling time: 0…1 ms, resolution: 14 bits
Discrete output number 2
Discrete output type (DQ11, DQ12) assignable logic, sampling time: 1 ms
Discrete output logic (DQ11, DQ12) negative
(DQ11, DQ12) positive
Discrete input number 6
Discrete input type (DI11...DI16) programmable, impedance: 250 Ohm, sampling time: 1 ms
Discrete input logic Negative (DI11...DI16)
Positive (DI11...DI16)
Discrete input current 2.5 mA
Complementary
Discrete output voltage 24 V DC (voltage limits: <= 30 V) assignable logic
Maximum output current 100 mA, assignable logic
Discrete input voltage 24 V DC (voltage limits: <= 30 V) for programmable
Electrical connection Removable spring terminal block, 1.5 mm² / AWG 16
Protection type Reverse polarity protection: digital input
Short-circuit protection: output
Net weight 0.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 13.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 161.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.368 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 2a2f2e41-9976-44a1-aaef-cecaebe1de88
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 40