Schneider-Electric
 
VW3A3307 picture- scope
VW3A3307
Profibus DP communication card, Altivar, 9 way female SUB D connector
Schneider Electric
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 71
Altivar 61Q
Altivar 61
Altivar 71Q
Communication port protocol Profibus DP
Connector type 9-way female SUB-D connector
Transmission rate 1.5 Mbps
12 Mbps
9600 bps
3 Mbps
500 kbps
19.2 kbps
187.5 kbps
6 Mbps
93.75 kbps
Complementary
Number of addresses 1…126
Communication service CiA 402 profile
I/O profile
I/O data
Communication monitoring can be inhibited, adjustable
PPO type 5
Display type 1 LED for DX (data exchange)
1 LED for ST (status)
Graphic display terminal for control word received
Graphic display terminal for I/O data
Graphic display terminal for reference received
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 17.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 281.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.512 kg
Unit Type of Package 3 P06
Number of Units in Package 3 56
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 30.388 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 019506db-afc0-4f0c-aa81-986eb742c8db
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 49
Contractual warranty
Warranty 18 months