Schneider-Electric
 
VW3A3310D picture- scope
VW3A3310D
Modbus TCP communication card, 10 to 100Mbps, 1 x RJ45 connector
Schneider Electric
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 61
Altivar 71
Altivar 71Q
Altivar 61Q
Communication port protocol Modbus TCP
Product specific application For daisy chain mounting
Connector type 1 RJ45
Transmission rate 100 Mbps
10 Mbps
Physical interface Ethernet 2
Web services Altivar viewer
Ethernet statistics
Altivar chart
IO Scanner
FDR Agent
Data editor
E-mail
Security
Complementary
Exchange mode Half duplex and full duplex
Communication data link LLC : IEEE 802.2
MAC : IEEE 802.3
Communication network type IP conforming to RFC791
Communication transport type UDP
8 connections maximum
TCP conforming to RFC793
Concept Transparent Ready class C20
Web server Embedded
Communication service CiA 402 profile
I/O profile
Communication monitoring can be inhibited, adjustable
Diagnostics (08)
FTP
I/O scanning service can be inhibited
Read device identification (43)
Read holding registers (03)
Read input registers (04)
Read/write multiple registers (23)
SNMP
TFTP
Write multiple registers (16)
Write single register (06)
Display type 1 LED for 10/100 Mbps (speed)
1 LED for FLT (Ethernet fault)
1 LED for RX (reception)
1 LED for STS (IP address)
1 LED for TX (transmission)
Graphic display terminal for control word received
Graphic display terminal for reference received
Web server
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 17.200 cm
Package 1 Length 23.500 cm
Package 1 Weight 282.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.490 kg
Offer Sustainability
SCIP Number 019506db-afc0-4f0c-aa81-986eb742c8db
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 49
Contractual warranty
Warranty 18 months