Schneider-Electric
 
VW3A3316 picture- scope
VW3A3316
Ethernet IP communication card, Altivar, 10 to 100Mbps, 2 x RJ45 connectors
Schneider Electric
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 61
Altivar 71
Altivar 61Q
Altivar 71Q
Communication port protocol EtherNet/IP
Connector type 2 RJ45 connectors
Transmission rate 10 Mbps
100 Mbps
Physical interface IEEE 802.3
Web services Drive parameters
Ethernet statistics
Ethernet/IP setup
Drive monitor
E-mail
Drive recorder
Ethernet/IP scanner setup
Security
Message statistics
Complementary
Exchange mode Half duplex and full duplex
Communication data link LLC : IEEE 802.2
MAC : IEEE 802.3
Communication network type IP conforming to RFC791
ICMP
Communication transport type UDP
TCP conforming to RFC793
Web server Embedded
Communication service CiA 402 profile
I/O profile
Allen-Bradley drive profile
CIP AC Drive (02) profile
BOOTP
CIP I/O data
DHCP
Display type 1 LED for Link (Link Status)
1 LED for MS (Module Status)
1 LED for NS (Network Status)
1 LED for TX/RX (Transmit/Receive port 1)
1 LED for TX/RX (Transmit/Receive port 2)
Graphic display terminal for control word received
Graphic display terminal for number of frames received
Graphic display terminal for reference received
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 17.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 285.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.450 kg
Offer Sustainability
SCIP Number 019506db-afc0-4f0c-aa81-986eb742c8db
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 49
Contractual warranty
Warranty 18 months