Schneider-Electric
 
VW3A3327 picture- scope
VW3A3327
Profinet communication card, Altivar, 100Mbits, 2 x RJ45 connectors
Schneider Electric
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 71
Altivar 61
Communication port protocol MRP (Media Redundancy Protocol)
PROFINET
Connector type 2 RJ45 connectors
Transmission rate 100 Mbits
Physical interface RJ45 for PROFINET
Web services Drive recorder
Security
Ethernet/IP setup
Data editor
Multi-language services
Drive parameters
IPar client settings
FDR Agent
Save/restore drive configuration
Drive monitor
Ethernet statistics
Complementary
Exchange mode Full duplex
Communication data link MAC : IEEE 802.3
LLC : IEEE 802.2
Communication network type Ethernet CiA 402 conforming to IEC 61800-7-201
Ethernet PROFIdrive
Communication transport type TCP CiA 402 conforming to IEC 61800-7-201
UDP PROFIdrive
RT (real-time)
Web server Embedded
Communication service FTP
IPar-server
Display type 1 LED for Link (Link Status)
1 LED for MS (Module Status)
1 LED for NS (Network Status)
1 LED for TX/RX (Transmit/Receive port 1)
1 LED for TX/RX (Transmit/Receive port 2)
Net weight 0.287 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 17.000 cm
Package 1 Length 23.300 cm
Package 1 Weight 275.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.419 kg
Unit Type of Package 3 P06
Number of Units in Package 3 56
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 30.276 kg
Offer Sustainability
SCIP Number 019506db-afc0-4f0c-aa81-986eb742c8db
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 49