Schneider-Electric
 
VW3A34002 picture- scope
VW3A34002
connector kit for for variable speed drive ATV340 size 2
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Spare part
Accessory / separate part type Connection kit
Product compatibility Variable speed drive ATV340, 5.5 kW, 380...480 V
Variable speed drive ATV340, 7.5 kW, 380...480 V
Accessory / separate part destination Variable speed drive
Range compatibility Altivar Machine ATV340
Complementary
Kit composition Set of connectors
Net weight 0.111 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.700 cm
Package 1 Width 12.800 cm
Package 1 Length 18.800 cm
Package 1 Weight 203.900 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.664 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov