Schneider-Electric
 
VW3A34003 picture- scope
VW3A34003
connector kit for for variable speed drive ATV340 size 3
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Spare part
Accessory / separate part type Connection kit
Product compatibility Variable speed drive ATV340, 11 kW, 380...480 V
Variable speed drive ATV340, 15 kW, 380...480 V
Variable speed drive ATV340, 18 kW, 380...480 V
Variable speed drive ATV340, 22 kW, 380...480 V
Accessory / separate part destination Variable speed drive
Range compatibility Altivar Machine ATV340
Complementary
Kit composition Set of connectors
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 13 cm
Package 1 Length 19.2 cm
Package 1 Weight 133 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.957 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov