Schneider-Electric
 
VW3A3616 picture- scope
VW3A3616
communication module Modbus TCP and Ethernet IP, Altivar, 10 or 100Mbps, 2 x RJ45 connectors
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Communication module
Accessory / separate part category Communication accessories
Complementary
Product compatibility Lexium 32M
Range compatibility Altivar Machine ATV320
Altivar 32
Lexium 32
Communication port protocol Modbus TCP
EtherNet/IP
Electrical connection 1 connector RJ45, EtherNet/IP
1 connector RJ45, Modbus TCP
Transmission rate 10/100 Mbps
Addressing IP addressing manual, BOOTP or DHCP
Exchange mode Half duplex and full duplex
Communication service Up to 8 connections (includes connections of Modbus TCP/Ethernet IP) for Ethernet IP/Modbus TCP
FDR Agent for Ethernet IP/Modbus TCP
Read holding registers (03), 63 words max for Modbus TCP
Read input registers (04), 63 words max for Modbus TCP
Write single register (06) for Modbus TCP
Write multiple registers (16), 63 words max for Modbus TCP
Read/write multiple registers (23) for Modbus TCP
Read device identification (43) for Modbus TCP
Diagnostics (08) for Modbus TCP
I/O scanner : read/write, 6 words maximum for Modbus TCP
Communication monitoring for Modbus TCP
SNMP agent for Ethernet IP
Master/Slave hierarchy ODVA AC drive profile and CiA 402 profile for Ethernet IP
Fixed communication monitoring adjusted by Ethernet IP scanner adaptor (Master) for Ethernet IP
Display type 1 LED for MS (Module Status)
1 LED for NS (Network Status)
1 LED for Ethernet port activity
1 LED for Modbus TCP port activity
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 6.100 cm
Package 1 Length 9.000 cm
Package 1 Weight 60.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.590 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months