Schneider-Electric
 
VW3A3620 picture- scope
VW3A3620
speed monitoring module, Altivar, 5V
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Encoder interface module
Range compatibility Altivar 32
Altivar Machine ATV320
[Us] rated supply voltage 5 V (voltage limits: 5…5.5 V)
Number of pulses per revolution 3600 for ATV32
Complementary
Product compatibility ATV32 (>= V1.8)
Protection type Overload protection
Short-circuit protection
Maximum operating frequency 250 kHz
Input signal TTL
Electrical connection Terminal, connection capacity: 1.5 mm² (AWG 16), encoder, 200 mA
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 6.500 cm
Package 1 Length 9.000 cm
Package 1 Weight 55.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 96
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.071 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 2a2f2e41-9976-44a1-aaef-cecaebe1de88
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No