Schneider-Electric
 
VW3A3E307S371 picture- scope
VW3A3E307S371
Profibus DP V1 communication card, Altivar, 1.5Mbps, 9 way female SUB D connector
Schneider Electric
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 71 Plus
Altivar 61 Plus
Communication port protocol Profibus DP V1
Connector type 9-way female SUB-D connector
Transmission rate 187.5 kbps
93.75 kbps
9600 bps
12 Mbps
6 Mbps
19.2 kbps
3 Mbps
500 kbps
1.5 Mbps
Complementary
Number of addresses 1…126
Communication service CiA 402 profile
I/O profile
I/O data
Communication monitoring can be inhibited, adjustable
PPO type 5
PPO type 3
PPO type 4
PPO type 8
Display type 1 LED for DX (data exchange)
1 LED for ST (status)
Graphic display terminal for control word received
Graphic display terminal for I/O data
Graphic display terminal for reference received
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 10.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 500.0 g
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months