Schneider-Electric
 
VW3A3E310D picture- scope
VW3A3E310D
Modbus TCP communication card, Altivar, for display chain mounting, 10 to 100Mbps, 1 x RJ45 connector
Schneider Electric
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 61 Plus
Altivar 71 Plus
Communication port protocol Modbus TCP
Product specific application For daisy chain mounting
Connector type 1 RJ45
Transmission rate 100 Mbps
10 Mbps
Physical interface Ethernet 2
Web services Data editor
E-mail
Ethernet statistics
FDR Agent
Altivar viewer
Security
IO Scanner
Altivar chart
Complementary
Exchange mode Half duplex and full duplex
Communication data link MAC : IEEE 802.3
LLC : IEEE 802.2
Communication network type IP conforming to RFC791
Communication transport type UDP
8 connections maximum
TCP conforming to RFC793
Concept Transparent Ready class C20
Web server Embedded
Communication service CiA 402 profile
I/O profile
Communication monitoring can be inhibited, adjustable
Diagnostics (08)
FTP
I/O scanning service can be inhibited
Read device identification (43)
Read holding registers (03)
Read input registers (04)
Read/write multiple registers (23)
SNMP
TFTP
Write multiple registers (16)
Write single register (06)
Display type 1 LED for 10/100 Mbps (speed)
1 LED for FLT (Ethernet fault)
1 LED for RX (reception)
1 LED for STS (IP address)
1 LED for TX (transmission)
Graphic display terminal for control word received
Graphic display terminal for reference received
Web server
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 10.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 500.0 g
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months