Schneider-Electric
 
VW3A3E316 picture- scope
VW3A3E316
Ethernet IP communication card, Altivar, 10 to 100Mbps, 2 x RJ45 connector
Schneider Electric
Characteristics
Main
Product or component type Communication card
Range compatibility Altivar 61 Plus
Altivar 71 Plus
Communication port protocol EtherNet/IP
Connector type 2 RJ45 connectors
Transmission rate 100 Mbps
10 Mbps
Physical interface IEEE 802.3
Web services Ethernet statistics
Ethernet/IP scanner setup
Ethernet/IP setup
Security
Drive recorder
Message statistics
Drive monitor
Drive parameters
E-mail
Complementary
Exchange mode Half duplex and full duplex
Communication data link MAC : IEEE 802.3
LLC : IEEE 802.2
Communication network type IP conforming to RFC791
ICMP
Communication transport type UDP
TCP conforming to RFC793
Web server Embedded
Communication service CiA 402 profile
I/O profile
Allen-Bradley drive profile
CIP AC Drive (02) profile
BOOTP
CIP I/O data
DHCP
Display type 1 LED for Link (Link Status)
1 LED for MS (Module Status)
1 LED for NS (Network Status)
1 LED for TX/RX (Transmit/Receive port 1)
1 LED for TX/RX (Transmit/Receive port 2)
Graphic display terminal for control word received
Graphic display terminal for number of frames received
Graphic display terminal for reference received
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 10.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 500.0 g
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months