Schneider-Electric
 
VW3A4406 picture- scope
VW3A4406
additionnal EMC input filter - 3-phase supply - 90 A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar 71
Altivar 212
Altivar 61
Product compatibility ATV212HU22N4
ATV212HU30N4
ATV212HD22M3X
ATV61HD18M3X
ATV61HD22M3X
ATV61HD22N4
ATV71HD18M3X
ATV71HD22M3X
ATV71HD22N4
ATV71WD22N4
Product specific application Radio interference input filter
[In] rated current 90 A
Thermal losses 13.5 W for ATV21HD30N4
27.1 W for ATV21HD22M3X
7.3 W for ATV21HD22N4
34 W for 200...240 V AC ATV61/ATV71 variable speed drives
11 W for 380...480 V AC ATV61/ATV71 variable speed drives
Network number of phases Three phase
Complementary
Electrical connection Terminal 50 mm² AWG 0
Tightening torque 6 N.m
Maximum earth leakage current 60 mA at 400 V 50 Hz
33 mA at 400 V 50 Hz
40.6 mA at 480 V 60 Hz
84.5 mA at 480 V 60 Hz
Power supply voltage 200…240 V
380…500 V
Tolerance 10 %
Net weight 15 kg
Environment
IP degree of protection IP20
IP41 (upper part)
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -40…65 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Standards EN 133200
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.000 cm
Package 1 Width 91.500 cm
Package 1 Length 47.000 cm
Package 1 Weight 13.862 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 75.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 50.086 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months