Schneider-Electric
 
VW3A4408 picture- scope
VW3A4408
additionnal EMC input filter - 3-phase supply - 180 A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar 61
Altivar 71
Altivar 212
Product compatibility ATV212HD30M3X
ATV212HD55N4
ATV212HD75N4
ATV61HD30M3X
ATV61HD37M3X
ATV61HD45M3X
ATV61HD45N4
ATV61HD55N4
ATV61HD75N4
ATV71HD30M3X
ATV71HD37M3X
ATV71HD45M3X
ATV71HD45N4
ATV71HD55N4
ATV71HD75N4
ATV71WD45N4
ATV71WD55N4
ATV71WD75N4
Product specific application Radio interference input filter
[In] rated current 180 A
Thermal losses 18 W for ATV21HD55N4
34 W for ATV21HD75N4
23.1 W for ATV21HD30M3X
58 W for ATV61/ATV71 variable speed drives
Network number of phases Three phase
Complementary
Electrical connection Terminal 150 mm² 300 kcmil
Tightening torque 25 N.m
Maximum earth leakage current 140 mA at 400 V 50 Hz
193 mA at 480 V 60 Hz
80 mA at 400 V 50 Hz
86.3 mA at 480 V 60 Hz
Power supply voltage 380…500 V
200…240 V
Tolerance 10 %
Net weight 40 kg
Environment
IP degree of protection IP20
IP41 (upper part)
Relative humidity 0…93 % conforming to IEC 68-2-3
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -40…65 °C
Operating altitude <= 1000 m without current derating
<= 1000 m without derating
1000...3000 m with current derating 1 % per 100 m
Vibration resistance 1 gn (f= 13…150 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Standards EN 133200
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.5 cm
Package 1 Width 56.0 cm
Package 1 Length 105.0 cm
Package 1 Weight 30.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 1
Package 2 Height 150 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 42 kg
Package 3 Height 150 cm
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months