Schneider-Electric
 
VW3A4421 picture- scope
VW3A4421
EMC input filter, Altivar, Lexium, 17.6A, 1 phase, 200...240V
Schneider Electric
Characteristics
Main
Range of product Altivar
Lexium
Product or component type EMC input filter
Range compatibility Lexium 32
Altivar Machine ATV320
Lexium 28
Altivar 32
Product compatibility LXM28A
ATV32, 200...240 V, 1.1...1.5 kW
LXM32, single-phase, line current 8.4...12.9 A
Variable speed drive ATV320...B at 1.1 kW, 200...240 V, single phase
Variable speed drive ATV320...B at 1.5 kW, 200...240 V, single phase
Product specific application Radio interference input filter
Mounting location At variable speed drive side
Network number of phases Single phase
Complementary
Maximum cable distance between devices 20 m conforming to IEC 61800-3 category C1
50 m conforming to IEC 61800-3 category C2
[In] rated current 17.6 A
Thermal losses 6.9 W
Network rated voltage 200…240 V
Tolerance - 15...10 %
Net weight 0.775 kg
Emc filter compatibility Type 021
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 18.000 cm
Package 1 Length 23.300 cm
Package 1 Weight 634.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 84
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 66.256 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months