Schneider-Electric
 
VW3A4422 picture- scope
VW3A4422
EMC input filter, Altivar, Lexium, 15A, 3 phases, 380 to 500V
Schneider Electric
Characteristics
Main
Range of product Altivar
Lexium
Product or component type EMC input filter
Range compatibility Altivar 32
Altivar Machine ATV340
Lexium 32
Altivar Machine ATV320
Lexium 28
Lexium 52
Product compatibility LXM28A
ATV32, 380...500 V, 0.37...1.5 kW
LXM32, three-phase, line current 1.2...8.7 A
Variable speed drive ATV320...B at 0.37 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 0.55 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 0.75 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 1.1 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 1.5 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 2.2 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 3 kW, 380...500 V, three phase
Variable speed drive ATV320...B at 4 kW, 380...500 V, three phase
Variable speed drive ATV340 at 0.75 kW, 380...480 V
Variable speed drive ATV340 at 1.5 kW, 380...480 V
Product specific application Radio interference input filter
Mounting location At variable speed drive side
Network number of phases Three phase
Complementary
Maximum cable distance between devices 20 m conforming to IEC 61800-3 category C1
50 m conforming to IEC 61800-3 category C2
100 m conforming to IEC 61800-3 category C3
[In] rated current 15 A
Thermal losses 9.9 W
Network rated voltage 380…500 V
Tolerance - 15...10 %
Net weight 0.9 kg
Emc filter compatibility Type 022
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 15.800 cm
Package 1 Length 23.200 cm
Package 1 Weight 936.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 80
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 87.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months