Schneider-Electric
 
VW3A4570 picture- scope
VW3A4570
line choke - 0.22 mH - 152 A - 3 phases - 220 W - for variable speed drive
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type Line choke
Product compatibility ATV61HC11Y - line choke - 1 per drive
ATV61HC13Y - line choke - 1 per drive
ATV61QC13Y - line choke - 1 per drive
ATV71HC11Y - line choke - 1 per drive
ATV71QC11Y - line choke - 1 per drive
Number of phases Three phase
Range compatibility Altivar 71
Altivar 71Q
Altivar 61
Altivar 61Q
Device application Reduction of current harmonics
Value of inductance 0.22 mH
[In] rated current 152 A
Saturation current 320 A
Thermal losses 220 W
Electrical connection Bare wires diameter: 9 mm
Complementary
Power supply frequency 50...60 Hz
Max current 1.65 x nominal current (duration = 60 s)
Maximum voltage drop at rated load 5 %
Electrical insulation class Class F
Minimum clearance distance 5.5 mm IEC 60664
Leakage distance 11.5 mm conforming to IEC 60664
Net weight 28 kg
Width 280 mm
Height 305 mm
Depth 210 mm
Environment
Standards EN 50178
VDE 0160 level 1
IEC 60076 (with HD398)
IP degree of protection Choke: IP00
Terminals: IP00
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 45…55 °C (with current derating of 2 % per °C)
0…45 °C (without current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude 1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 50.000 cm
Package 1 Width 39.000 cm
Package 1 Length 59.000 cm
Package 1 Weight 38.500 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 64.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 85.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months