Schneider-Electric
 
VW3A4573 picture- scope
VW3A4573
line choke - 0.026 mH - 590 A - 3 phases - 320 W - for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Line choke
Product compatibility ATV61QC63N4 - line choke - 2 per drive
ATV71QC50N4 - line choke - 2 per drive
Number of phases Three phase
Range compatibility Altivar 71Q
Device application Reduction of current harmonics
Value of inductance 0.026 mH
[In] rated current 590 A
Saturation current 1180 A
Thermal losses 320 W
Electrical connection Bare wires diameter: 13 mm
Complementary
Power supply frequency 50...60 Hz
Max current 1.65 x nominal current (duration = 60 s)
Maximum voltage drop at rated load 5 %
Electrical insulation class Class F
Minimum clearance distance 5.5 mm IEC 60664
Leakage distance 11.5 mm conforming to IEC 60664
Net weight 90 kg
Width 320 mm
Height 380 mm
Depth 230 mm
Environment
Standards VDE 0160 level 1
IEC 60076 (with HD398)
EN 50178
IP degree of protection Choke: IP00
Terminals: IP00
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 45…55 °C (with current derating of 2 % per °C)
0…45 °C (without current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 39.0 cm
Package 1 Width 47.0 cm
Package 1 Length 59.0 cm
Package 1 Weight 71.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 1
Package 2 Height 47.0 cm
Package 2 Width 39.0 cm
Package 2 Length 59.0 cm
Package 2 Weight 71.0 kg
Contractual warranty
Warranty 18 months