|
|
|
VW3A46123
passive filter, Altivar, 23A, 400V, 50Hz, for variable speed drive
|
|
|
Main
Product or component type
|
Passive filter
|
Product specific application
|
Reduction of current harmonics
|
Complementary
Range compatibility
|
Altivar 61
Altivar Process ATV900
Altivar Process ATV600
Altivar 71
|
[Us] rated supply voltage
|
400 V +/- 10 %
|
Power supply frequency
|
50 Hz +/- 2 %
|
Quantity per drive
|
1 filter per drive for variable speed drive ATV61W motor: 11 kW/15 hp
1 filter per drive for variable speed drive ATV61H motor: 11 kW/15 hp
1 filter per drive for variable speed drive ATV71H motor: 11 kW/15 hp
1 filter per drive for variable speed drive ATV71P motor: 11 kW/15 hp
1 filter per drive for variable speed drive ATV71W motor: 11 kW/15 hp
1 filter per drive for variable speed drive ATV630 wall mount, motor: 11 kW/15 hp
1 filter per drive for variable speed drive ATV650 wall mount, motor: 11 kW/15 hp
1 filter per drive for variable speed drive ATV930 wall mount, motor: 11 kW/15 hp
1 filter per drive for variable speed drive ATV950 wall mount, motor: 11 kW/15 hp
|
[In] rated current
|
22 A for input
23 A for output
|
Network number of phases
|
3 phases
|
THDI
|
10 % for variable speed drive ATV61H motor: 11 kW/15 hp
10 % for variable speed drive ATV71H motor: 11 kW/15 hp
10 % for variable speed drive ATV71P motor: 11 kW/15 hp
10 % for variable speed drive ATV71W motor: 11 kW/15 hp
5 % for variable speed drive ATV61W motor: 11 kW/15 hp
5 % for variable speed drive ATV630 motor: 11 kW/15 hp
5 % for variable speed drive ATV650 motor: 11 kW/15 hp
5 % for variable speed drive ATV930 motor: 11 kW/15 hp
5 % for variable speed drive ATV950 motor: 11 kW/15 hp
|
Max current
|
1.5 x nominal current (duration = 60 s)
|
Efficiency
|
98 %
|
Thermal losses
|
258 W
|
Cos phi
|
1 (150 % of line current)
0.85 (75 % of line current)
0.99 (100 % of line current)
|
Electrical connection
|
X1-1...X2-3 terminal, connection capacity: 0.5...10 mm²
A, B terminal, connection capacity: 2.5 mm²
|
Electrical insulation class
|
Class F
|
Net weight
|
30 kg
|
Environment
IP degree of protection
|
IP20
IP55 (enclosure mounting)
|
Vibration resistance
|
2 mm peak to peak (f= 5…13.2 Hz) conforming to IEC 60068-2-6
0.7 gn (f= 13.2…150 Hz) conforming to IEC 60068-2-6
|
Relative humidity
|
5…85 % without condensation
|
Ambient air temperature for operation
|
45…60 °C (with current derating 3 % per °C)
5…45 °C (without current derating)
|
Ambient air temperature for storage
|
-25…55 °C storage in original packaging
-25…65 °C during transport
|
Operating altitude
|
<= 1000 m without current derating
> 1000...4000 m with current derating 5 % per 1000 m
|
Standards
|
IEC 61000-3-4
G5/4 engineering recommendation
IEC 61000-3-12
IEC 61000-2-2
IEC 61000-2-4
IEC 61000-3-2
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
56.0 cm
|
Package 1 Width
|
40.0 cm
|
Package 1 Length
|
60.0 cm
|
Package 1 Weight
|
37.5 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|