Schneider-Electric
 
VW3A46166 picture- scope
VW3A46166
passive filter, Altivar, 62A, 460V, 60Hz, for variable speed drive
Schneider Electric
Characteristics
Main
Product or component type Passive filter
Product specific application Reduction of current harmonics
Complementary
Range compatibility Altivar Process ATV600
Altivar Process ATV900
Altivar 61
Altivar 71
[Us] rated supply voltage 480 V +/- 10 %
Power supply frequency 60 Hz +/- 2 %
Quantity per drive 1 filter per drive for variable speed drive ATV61W motor: 37 kW/50 hp
1 filter per drive for variable speed drive ATV61H motor: 37 kW/50 hp
1 filter per drive for variable speed drive ATV71H motor: 37 kW/50 hp
1 filter per drive for variable speed drive ATV71W motor: 37 kW/50 hp
1 filter per drive for variable speed drive ATV650 wall mount, motor: 37 kW/50 hp
1 filter per drive for variable speed drive ATV630 wall mount, motor: 37 kW/50 hp
1 filter per drive for variable speed drive ATV950 wall mount, motor: 37 kW/50 hp
1 filter per drive for variable speed drive ATV930 wall mount, motor: 37 kW/50 hp
[In] rated current 60 A for input
62 A for output
Network number of phases 3 phases
THDI 10 % for variable speed drive ATV61H motor: 37 kW/50 hp
10 % for variable speed drive ATV71H motor: 37 kW/50 hp
10 % for variable speed drive ATV71W motor: 37 kW/50 hp
5 % for variable speed drive ATV61W motor: 37 kW/50 hp
5 % for variable speed drive ATV650 motor: 37 kW/50 hp
5 % for variable speed drive ATV630 motor: 37 kW/50 hp
5 % for variable speed drive ATV950 motor: 37 kW/50 hp
5 % for variable speed drive ATV930 motor: 37 kW/50 hp
Max current 1.5 x nominal current (duration = 60 s)
Efficiency 98 %
Thermal losses 574 W
Cos phi 1 (150 % of line current)
0.85 (75 % of line current)
0.99 (100 % of line current)
Electrical connection A, B terminal, connection capacity: 2.5 mm²
X1-1...X2-3 terminal, connection capacity: 2.5...50 mm²
Electrical insulation class Class F
Net weight 76 kg
Environment
IP degree of protection IP20
IP55 (enclosure mounting)
Vibration resistance 2 mm peak to peak (f= 5…13.2 Hz) conforming to IEC 60068-2-6
0.7 gn (f= 13.2…150 Hz) conforming to IEC 60068-2-6
Relative humidity 5…85 % without condensation
Ambient air temperature for operation 45…60 °C (with current derating 3 % per °C)
5…45 °C (without current derating)
Ambient air temperature for storage -25…55 °C storage in original packaging
-25…65 °C during transport
Operating altitude <= 1000 m without current derating
> 1000...4000 m with current derating 5 % per 1000 m
Standards IEC 61000-2-4
IEC 61000-2-2
IEC 61000-3-12
G5/4 engineering recommendation
IEC 61000-3-2
IEC 61000-3-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 61.000 cm
Package 1 Width 60.000 cm
Package 1 Length 80.000 cm
Package 1 Weight 87.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov