Schneider-Electric
 
VW3A4703 picture- scope
VW3A4703
EMC radio interference input filter, for variable speed drive, 35A
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar Process ATV600
Altivar Process ATV900
Product compatibility Variable speed drive ATV630 wall mount, motor: 7.5 kW, 380...480 V
Variable speed drive ATV630 wall mount, motor: 11 kW, 380...480 V
Variable speed drive ATV630 wall mount, motor: 15 kW, 380...480 V
Variable speed drive ATV630 wall mount, motor: 4 kW, 200...240 V
Variable speed drive ATV630 wall mount, motor: 5.5 kW, 200...240 V
Variable speed drive ATV630 wall mount, motor: 7.5 kW, 200...240 V
Variable speed drive ATV650 wall mount, motor: 7.5 kW, 380...480 V
Variable speed drive ATV650 wall mount, motor: 11 kW, 380...480 V
Variable speed drive ATV650 wall mount, motor: 15 kW, 380...480 V
Variable speed drive ATV930 wall mount, motor: 7.5 kW, 380...480 V
Variable speed drive ATV930 wall mount, motor: 11 kW, 380...480 V
Variable speed drive ATV930 wall mount, motor: 15 kW, 380...480 V
Variable speed drive ATV930 wall mount, motor: 4 kW, 200...240 V
Variable speed drive ATV930 wall mount, motor: 5.5 kW, 200...240 V
Variable speed drive ATV930 wall mount, motor: 7.5 kW, 200...240 V
Variable speed drive ATV950 wall mount, motor: 7.5 kW, 380...480 V
Variable speed drive ATV950 wall mount, motor: 11 kW, 380...480 V
Variable speed drive ATV950 wall mount, motor: 15 kW, 380...480 V
Product specific application Radio interference input filter
[In] rated current 35 A
Thermal losses 4.8 W
Network number of phases Three phase
Complementary
Electrical connection Terminal 6 mm² AWG 8
Maximum motor cable length 150 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C2, 380...480 V
300 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C3, 380...480 V
150 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C2, 200...240 V
300 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C3, 200...240 V
50 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C1, 200...240 V
50 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C1, 380...480 V
Maximum earth leakage current 7.6 mA at 400 V 50 Hz TN
7.6 mA at 400 V 50 Hz TT
Power supply voltage 380…480 V
200…240 V
Tolerance 10 %
Mechanical robustness Shocks class 3M4 conforming to IEC 60721-3-3
Vibrations class 3M4 conforming to IEC 60721-3-3
Width 80 mm
Height 302 mm
Depth 155 mm
Net weight 4.1 kg
Environment
IP degree of protection IP20mounting side by side
IP21with kit VW3A47903
Relative humidity 5…95 % without condensation conforming to IEC 61800-5-1
Ambient air temperature for operation -10…50 °C (without current derating)
50…60 °C (with current derating 1.5 % per °C)
Ambient air temperature for storage -40…70 °C
Operating altitude 0...1000 m without current derating
1000...4000 m with current derating 1 % per 100 m
Standards IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 26.500 cm
Package 1 Length 42.500 cm
Package 1 Weight 4.402 kg
Unit Type of Package 2 P06
Number of Units in Package 2 12
Package 2 Height 95.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 56.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No