Schneider-Electric
 
VW3A4710 picture- scope
VW3A4710
EMC radio interference input filter, for variable speed drive, 3 phase supply
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type EMC input filter
Range compatibility Altivar Process ATV600
Altivar Process ATV900
Product compatibility Variable speed drive ATV630 wall mount, motor: 160 kW, 380...480 V
Variable speed drive ATV630 wall mount, motor: 75 kW, 200...240 V
Variable speed drive ATV930 wall mount, motor: 160 kW, 380...480 V
Variable speed drive ATV930 wall mount, motor: 75 kW, 200...240 V
Product specific application Radio interference input filter
[In] rated current 305 A
Network number of phases Three phase
Complementary
Electrical connection Copper bar M12
Maximum motor cable length 150 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C2, 380...480 V
300 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C3, 380...480 V
150 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C2, 200...240 V
300 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C3, 200...240 V
50 m shielded motor cable 4 kHz conforming to IEC 61800-3 category C1, 200...240 V
Maximum earth leakage current 27.8 mA at 400 V 50 Hz TN
27.8 mA at 400 V 50 Hz TT
Power supply voltage 200…240 V
380…480 V
Tolerance 10 %
Mechanical robustness Shocks class 3M4 conforming to IEC 60721-3-3
Vibrations class 3M4 conforming to IEC 60721-3-3
Width 260 mm
Height 520 mm
Depth 117 mm
Net weight 17 kg
Environment
IP degree of protection IP00
Relative humidity 5…95 % without condensation conforming to IEC 61800-5-1
Ambient air temperature for operation -10…50 °C (without current derating)
50…60 °C (with current derating 1.5 % per °C)
Ambient air temperature for storage -40…70 °C
Operating altitude 0...1000 m without current derating
1000...4000 m with current derating 1 % per 100 m
Standards IEC 61800-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.000 cm
Package 1 Width 56.200 cm
Package 1 Length 33.200 cm
Package 1 Weight 20.000 kg
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 105.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 168.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No