Schneider-Electric
 
VW3A47801 picture- scope
VW3A47801
Altivar Easy 610, Altivar Process ATV600, Altivar Process ATV900, EMC plate, 0.75 kW...5.5 kW
Schneider Electric
Characteristics
Main
Range of product Altivar Easy 610
Altivar Process ATV600
Altivar Process ATV900
Accessory / separate part type Mounting plate
Accessory / separate part category Mounting and fixing accessory
Product compatibility ATV610 variable speed drive 0.75 kW motor
ATV610 variable speed drive 1.5 kW motor
ATV610 variable speed drive 2.2 kW motor
ATV610 variable speed drive 3 kW motor
ATV610 variable speed drive 4 kW motor
ATV610 variable speed drive 5.5 kW motor
ATV630 variable speed drive 0.75 kW motor
ATV630 variable speed drive 1.5 kW motor
ATV630 variable speed drive 2.2 kW motor
ATV630 variable speed drive 3 kW motor
ATV630 variable speed drive 4 kW motor
ATV630 variable speed drive 5.5 kW motor
ATV930 variable speed drive 0.75 kW motor
ATV930 variable speed drive 1.5 kW motor
ATV930 variable speed drive 2.2 kW motor
ATV930 variable speed drive 3 kW motor
ATV930 variable speed drive 4 kW motor
ATV930 variable speed drive 5.5 kW motor
Accessory / separate part destination Variable speed drive
Complementary
Kit composition Screws
1 EMC plate bottom
1 EMC plate top
Clamps
Net weight 0.39 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.37 cm
Package 1 Width 17.53 cm
Package 1 Length 23.11 cm
Package 1 Weight 0.43 kg
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 7.968 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No