Schneider-Electric
 
VW3A47804 picture- scope
VW3A47804
Altivar Easy 610, Altivar Process ATV600, Altivar Process ATV900, Altivar Machine ATV340, EMC plate, 30 kW...45 kW
Schneider Electric
Characteristics
Main
Range of product Altivar Easy 610
Altivar Process ATV600
Altivar Process ATV900
Altivar Machine ATV340
Accessory / separate part type Mounting plate
Accessory / separate part category Mounting and fixing accessory
Product compatibility ATV610 variable speed drive 30 kW motor
ATV610 variable speed drive 37 kW motor
ATV610 variable speed drive 45 kW motor
ATV630 variable speed drive 30 kW motor
ATV630 variable speed drive 37 kW motor
ATV630 variable speed drive 45 kW motor
ATV930 variable speed drive 30 kW motor
ATV930 variable speed drive 37 kW motor
ATV930 variable speed drive 45 kW motor
ATV340 variable speed drive 30 kW motor
ATV340 variable speed drive 37 kW motor
Accessory / separate part destination Variable speed drive
Complementary
Kit composition Screws
1 EMC plate bottom
1 EMC plate top
Clamps
Net weight 1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.16 cm
Package 1 Width 30.23 cm
Package 1 Length 30.23 cm
Package 1 Weight 1.05 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 4.911 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No