Schneider-Electric
 
VW3A5101 picture- scope
VW3A5101
motor choke, Altivar, for variable speed drive, 12A
Schneider Electric
Characteristics
Main
Product or component type Motor choke
Range compatibility Altivar 61
Altivar 71
Product specific application Output filter
[In] rated current 12 A
Product compatibility ATV61H075M3
ATV61H075N4
ATV61HU15M3
ATV61HU15N4
ATV61HU22M3
ATV61HU22N4
ATV61HU30N4
ATV61HU40N4
ATV61W075N4
ATV61W075N4C
ATV61WU15N4
ATV61WU15N4C
ATV61WU22N4
ATV61WU22N4C
ATV61WU30N4
ATV61WU30N4C
ATV61WU40N4
ATV61WU40N4C
ATV71H037M3
ATV71H075M3
ATV71H075N4
ATV71HU15M3
ATV71HU15N4
ATV71HU22M3
ATV71HU22N4
ATV71HU30N4
ATV71HU40N4
ATV71P075N4Z
ATV71PU15N4Z
ATV71PU22N4Z
ATV71PU30N4Z
ATV71PU40N4Z
ATV71W075N4
ATV71WU15N4
ATV71WU22N4
ATV71WU30N4
ATV71WU40N4
Nedded quantity 1
Electrical connection Terminal, connection capacity: 10 mm² / AWG 6
Complementary
Maximum motor cable length 75 m shielded cable P motor 0.75…4 kW at 380...480 V 1
90 m unshielded cable P motor 0.75…4 kW at 380...480 V 1
150 m shielded cable P motor 0…2.2 kW at 200...240 V 1
300 m unshielded cable P motor 0…2.2 kW at 200...240 V 1
Dv/dt 500 V/µs max at 400 V
Thermal losses 150 W
Tightening torque 1.5 N.m
Maximum drive output frequency 100 Hz
Protection type Thermal protection by temperature-controlled switch, tripping temperature: 125 °C for <250 V AC, <0.5 A
Ambient air temperature for operation -10…50 °C
Net weight 5.5 kg
Environment
IP degree of protection IP20 (with kits VW3A9612,613)
IP00
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.000 cm
Package 1 Width 28.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 4.138 kg
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 47.176 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months