Schneider-Electric
 
VW3A5102 picture- scope
VW3A5102
motor choke, Ativar, for variable speed drive, 48A
Schneider Electric
Characteristics
Main
Product or component type Motor choke
Range compatibility Altivar 71
Altivar 61
Product specific application Output filter
[In] rated current 48 A
Product compatibility ATV61H075N4
ATV61HU15N4
ATV61HU22N4
ATV61HU30N4
ATV61HU40N4
ATV61W075N4
ATV61W075N4C
ATV61WU15N4
ATV61WU15N4C
ATV61WU22N4
ATV61WU22N4C
ATV61WU30N4
ATV61WU30N4C
ATV61WU40N4
ATV61WU40N4C
ATV71H075N4
ATV71HU15N4
ATV71HU22N4
ATV71HU30N4
ATV71HU40N4
ATV71P075N4Z
ATV71PU15N4Z
ATV71PU22N4Z
ATV71PU30N4Z
ATV71PU40N4Z
ATV71W075N4
ATV71WU15N4
ATV71WU22N4
ATV71WU30N4
ATV71WU40N4
ATV61HD11N4
ATV61HD11Y
ATV61HD15N4
ATV61HD18N4
ATV61HU22S6X
ATV61HU30M3
ATV61HU30S6X
ATV61HU30Y
ATV61HU40M3
ATV61HU40S6X
ATV61HU40Y
ATV61HU55M3
ATV61HU55N4
ATV61HU55S6X
ATV61HU55Y
ATV61HU75M3
ATV61HU75N4
ATV61HU75S6X
ATV61HU75Y
ATV61WD11N4
ATV61WD11N4C
ATV61WD15N4
ATV61WD15N4C
ATV61WD18N4
ATV61WD18N4C
ATV61WU55N4
ATV61WU55N4C
ATV61WU75N4
ATV61WU75N4C
ATV71HD11N4
ATV71HD11Y
ATV71HD15N4
ATV71HD18N4
ATV71HU15S6X
ATV71HU22S6X
ATV71HU22Y
ATV71HU30M3
ATV71HU30S6X
ATV71HU30Y
ATV71HU40M3
ATV71HU40S6X
ATV71HU40Y
ATV71HU55M3
ATV71HU55N4
ATV71HU55S6X
ATV71HU55Y
ATV71HU75M3
ATV71HU75N4
ATV71HU75S6X
ATV71HU75Y
ATV71PD11N4Z
ATV71PU55N4Z
ATV71PU75N4Z
ATV71WD11N4
ATV71WD15N4
ATV71WD18N4
ATV71WU55N4
ATV71WU75N4
Nedded quantity 1
Electrical connection Terminal, connection capacity: 10 mm² / AWG 6
Complementary
Maximum motor cable length 200 m shielded cable P motor 2.2…7.5 kW at 200...240 V 1
260 m unshielded cable P motor 2.2…7.5 kW at 200...240 V 1
85 m shielded cable P motor 0.75…18.5 kW at 380...480 V 1
95 m unshielded cable P motor 0.75…18.5 kW at 380...480 V 1
50 m shielded cable P motor 2.2…7.5 kW at 500...600 V 1
100 m unshielded cable P motor 2.2…7.5 kW at 500...600 V 1
45 m shielded cable P motor 2.2…11 kW at 500...690 V 1
70 m unshielded cable P motor 2.2…11 kW at 500...690 V 1
Dv/dt 500 V/µs max at 400 V
750 V/µs max at 500 V
1000 V/µs max at 690 V
Thermal losses 250 W
Tightening torque 1.5 N.m
Maximum drive output frequency 100 Hz
Protection type Thermal protection by temperature-controlled switch, tripping temperature: 125 °C for <250 V AC, <0.5 A
Ambient air temperature for operation -10…50 °C
Net weight 8 kg
Environment
IP degree of protection IP20 (with kits VW3A9612,613)
IP00
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.100 cm
Package 1 Width 26.500 cm
Package 1 Length 28.100 cm
Package 1 Weight 5.979 kg
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 60.832 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months