|
|
|
VW3A5103
motor choke, Altivar, for variable speed drive, 90A
|
|
|
Main
Product or component type
|
Motor choke
|
Range compatibility
|
Altivar 212
Altivar 61
Altivar 71
Altivar Process ATV900
Altivar Process ATV600
|
Product specific application
|
Output filter
|
[In] rated current
|
90 A
|
Product compatibility
|
ATV61H075N4
ATV61HU15N4
ATV61HU22N4
ATV61HU30N4
ATV61HU40N4
ATV61W075N4
ATV61W075N4C
ATV61WU15N4
ATV61WU15N4C
ATV61WU22N4
ATV61WU22N4C
ATV61WU30N4
ATV61WU30N4C
ATV61WU40N4
ATV61WU40N4C
ATV71H075N4
ATV71HU15N4
ATV71HU22N4
ATV71HU30N4
ATV71HU40N4
ATV71P075N4Z
ATV71PU15N4Z
ATV71PU22N4Z
ATV71PU30N4Z
ATV71PU40N4Z
ATV71W075N4
ATV71WU15N4
ATV71WU22N4
ATV71WU30N4
ATV71WU40N4
ATV61HD11N4
ATV61HD11Y
ATV61HD15N4
ATV61HD18N4
ATV61HU22S6X
ATV61HU30M3
ATV61HU30S6X
ATV61HU30Y
ATV61HU40M3
ATV61HU40S6X
ATV61HU40Y
ATV61HU55M3
ATV61HU55N4
ATV61HU55S6X
ATV61HU55Y
ATV61HU75M3
ATV61HU75N4
ATV61HU75S6X
ATV61HU75Y
ATV61WD11N4
ATV61WD11N4C
ATV61WD15N4
ATV61WD15N4C
ATV61WD18N4
ATV61WD18N4C
ATV61WU55N4
ATV61WU55N4C
ATV61WU75N4
ATV61WU75N4C
ATV71HD11N4
ATV71HD11Y
ATV71HD15N4
ATV71HD18N4
ATV71HU15S6X
ATV71HU22S6X
ATV71HU22Y
ATV71HU30M3
ATV71HU30S6X
ATV71HU30Y
ATV71HU40M3
ATV71HU40S6X
ATV71HU40Y
ATV71HU55M3
ATV71HU55N4
ATV71HU55S6X
ATV71HU55Y
ATV71HU75M3
ATV71HU75N4
ATV71HU75S6X
ATV71HU75Y
ATV71PD11N4Z
ATV71PU55N4Z
ATV71PU75N4Z
ATV71WD11N4
ATV71WD15N4
ATV71WD18N4
ATV71WU55N4
ATV71WU75N4
ATV212H075M3X
ATV212H075N4
ATV212HD11M3X
ATV212HD11N4
ATV212HU15M3X
ATV212HU15N4
ATV212HU22M3X
ATV212HU22N4
ATV212HU30M3X
ATV212HU30N4
ATV212HU40M3X
ATV212HU40N4
ATV212HU55M3X
ATV212HU55N4
ATV212HU75M3X
ATV212HU75N4
ATV212W075N4
ATV212W075N4C
ATV212WD11N4
ATV212WD11N4C
ATV212WU15N4
ATV212WU15N4C
ATV212WU22N4
ATV212WU22N4C
ATV212WU30N4
ATV212WU30N4C
ATV212WU40N4
ATV212WU40N4C
ATV212WU55N4
ATV212WU55N4C
ATV212WU75N4
ATV212WU75N4C
ATV61HD11M3X
ATV61HD15M3X
ATV61HD15Y
ATV61HD18M3X
ATV61HD18Y
ATV61HD22M3X
ATV61HD22N4
ATV61HD22Y
ATV61HD30N4
ATV61HD30Y
ATV61HD37N4
ATV61WD22N4
ATV61WD22N4C
ATV61WD30N4
ATV61WD30N4C
ATV61WD37N4
ATV61WD37N4C
ATV71HD11M3X
ATV71HD15M3X
ATV71HD15Y
ATV71HD18M3X
ATV71HD18Y
ATV71HD22M3X
ATV71HD22N4
ATV71HD22Y
ATV71HD30Y
ATV71HD37N4
ATV71WD30N4
ATV71WD37N4
ATV630 variable speed drive - 2.2 kW, 500...690 V three phase
ATV630 variable speed drive - 3 kW, 500...690 V three phase
ATV630 variable speed drive - 4 kW, 500...690 V three phase
ATV630 variable speed drive - 5.5 kW, 500...690 V three phase
ATV630 variable speed drive - 7.5 kW, 500...690 V three phase
ATV630 variable speed drive - 11 kW, 500...690 V three phase
ATV930 variable speed drive - 2.2 kW, 500...690 V three phase
ATV930 variable speed drive - 3 kW, 500...690 V three phase
ATV930 variable speed drive - 4 kW, 500...690 V three phase
ATV930 variable speed drive - 5.5 kW, 500...690 V three phase
ATV930 variable speed drive - 7.5 kW, 500...690 V three phase
ATV930 variable speed drive - 11 kW, 500...690 V three phase
ATV630 variable speed drive, 3 hp, 600 V three phase
ATV630 variable speed drive, 5 hp, 600 V three phase
ATV630 variable speed drive, 7.5 hp, 600 V three phase
ATV630 variable speed drive, 10 hp, 600 V three phase
ATV630 variable speed drive, 15 hp, 600 V three phase
ATV930 variable speed drive, 3 hp, 600 V three phase
ATV930 variable speed drive, 5 hp, 600 V three phase
ATV930 variable speed drive, 7.5 hp, 600 V three phase
ATV930 variable speed drive, 10 hp, 600 V three phase
ATV930 variable speed drive, 15 hp, 600 V three phase
|
Nedded quantity
|
1
|
Electrical connection
|
Bare wires diameter: 9 mm
|
Complementary
Maximum motor cable length
|
300 m shielded cable P motor 2.2…7.5 kW at 200...240 V 1
300 m unshielded cable P motor 2.2…7.5 kW at 200...240 V 1
150 m shielded cable P motor 11…22 kW at 200...240 V 1
300 m unshielded cable P motor 11…22 kW at 200...240 V 1
160 m shielded cable P motor 0.75…18.5 kW at 380...480 V 1
200 m unshielded cable P motor 0.75…18.5 kW at 380...480 V 1
140 m shielded cable P motor 22…30 kW at 380...480 V 1
170 m unshielded cable P motor 22…30 kW at 380...480 V 1
75 m shielded cable P motor 2.2…7.5 kW at 500...600 V 1
150 m unshielded cable P motor 2.2…7.5 kW at 500...600 V 1
65 m shielded cable P motor 2.2…30 kW at 500...690 V 1
100 m unshielded cable P motor 2.2…30 kW at 500...690 V 1
150 m shielded cable P motor 2.2…7.5 kW at 500...690 V 2
250 m unshielded cable P motor 2.2…7.5 kW at 500...690 V 2
100 m shielded cable P motor 2.2…30 kW at 500...690 V 2
150 m unshielded cable P motor 2.2…30 kW at 500...690 V 2
97 m shielded cable P motor 37 kW at 380...480 V 1
166 m unshielded cable P motor 37 kW at 380...480 V 1
|
Dv/dt
|
500 V/µs max at 400 V
750 V/µs max at 500 V
1000 V/µs max at 690 V
|
Thermal losses
|
350 W
|
Maximum drive output frequency
|
100 Hz
|
Protection type
|
Thermal protection by temperature-controlled switch, tripping temperature: 125 °C for <250 V AC, <0.5 A
|
Ambient air temperature for operation
|
-10…50 °C
|
Net weight
|
10 kg
|
Environment
IP degree of protection
|
IP20 (with kits VW3A9612,613)
IP00
|
Ambient air temperature for storage
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
28.000 cm
|
Package 1 Width
|
26.500 cm
|
Package 1 Length
|
28.000 cm
|
Package 1 Weight
|
9.711 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
90.816 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|