Schneider-Electric
 
VW3A5105 picture- scope
VW3A5105
motor choke, Altivar, for variable speed drive, 314A, IP00
Schneider Electric
Characteristics
Main
Product or component type Motor choke
Range compatibility Altivar 71Q
Altivar 61Q
Altivar 61
Altivar 71
Product specific application Output filter
[In] rated current 314 A
Product compatibility ATV61HC11N4
ATV61HC13N4
ATV61HC20Y
ATV61HC25Y
ATV61HD55M3X
ATV61HD75M3X
ATV61QC13N4
ATV61QC16N4
ATV61QC16Y
ATV61QC20Y
ATV71HC11N4
ATV71HC13N4
ATV71HC16Y
ATV71HC20Y
ATV71HD55M3X
ATV71HD75M3X
ATV71QC11N4
ATV71QC13N4
ATV71QC13Y
ATV71QC16Y
Nedded quantity 3
Electrical connection Tag connector M10
Complementary
Maximum motor cable length 150 m shielded cable P motor 55…75 kW at 200...240 V 1
300 m unshielded cable P motor 55…75 kW at 200...240 V 1
150 m shielded cable P motor 110…132 kW at 380...480 V 1
250 m unshielded cable P motor 110…132 kW at 380...480 V 1
150 m shielded cable P motor 160…250 kW at 500...690 V 1
250 m unshielded cable P motor 160…250 kW at 500...690 V 1
250 m shielded cable P motor 160…250 kW at 500...690 V 2
400 m unshielded cable P motor 160…250 kW at 500...690 V 2
Dv/dt 500 V/µs max at 400 V
750 V/µs max at 500 V
1000 V/µs max at 690 V
Thermal losses 475 W
Maximum drive output frequency 100 Hz
Ambient air temperature for operation -10…50 °C
Net weight 32 kg
Environment
IP degree of protection IP20 (with kits VW3A9612,613)
IP00
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 47 cm
Package 1 Width 39 cm
Package 1 Length 59 cm
Package 1 Weight 38 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months